Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Hakon®-Clamping sets - Series 132
Bill of material
Hakon Clamping Sets Series 132 ISO B KETTEN FUCHS Artikel-Nr. 132-3260
CNSORDERNO
Order number
132-3260
DXD
Size
32 x 60 mm
SD
Size
32 mm
D1
Length
66 mm
H1
Length
26 mm
H2
Length
31.0 mm
H3
Length
42 mm
H
Length
48 mm
AS
Number pieces
8 mm
M
Screw size
M6x25 mm
MD
Transferable tightening torque
17 Nm
MT
Transferable torsional moment
719 Nm
FAX
Transferable axial force
44 kN
PW
Surface pressure wave
151 N/mm^2
PN
Surface pressure Hub
80 N/mm^2
CNSMASSEXACT
Mass
0.590 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices